Cover / PA 6 / Black, Blue, Green, Grey, Red

Cover / PA 6 / Black, Blue, Green, Grey, Red
  • Volume Discount
[Specifications]
・Material: PA 6
・Colour: Black, Blue, Green, Grey, Red
・Product size (Ø)(mm): 16-50
・RoHS-compliant: Yes

Cover simply to pin up.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
A3216005
A3216007
A3220005
A3220006
A3220007
A3223005
A3231005
A3231007
A3240005
A3240007
A3250005
A4110008
A4113000
A4113002
A4116000
A4116002
A4116008
A4120000
A4120008
A4123000
A4123008
A4131000
A4131002
A4131008
A4140000
A4140008
A5016000
A5023000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Compatible with (details) Material (details) Product size (Ø)
(mm)
Suitable for Suitable for button diameter
(mm)
Type (manufacturer type)

1.33 €

1 Available 5 Days GreenCOM KNOBS knob 16 mmPA 6 not reinforced16COM-KNOBS collet knobs16A3216005

1.33 €

1 Available 3 Days GreyCOM KNOBS knob 16 mmPA 6 not reinforced16COM-KNOBS collet knobs16A3216007

1.53 €

1 Available 3 Days GreenCOM KNOBS knob 20 mmPA 6 not reinforced20COM-KNOBS collet knobs20A3220005

0.64 €

1 3 Days BlueCOM KNOBS knob 20 mmPA 6 not reinforced20COM-KNOBS collet knobs20A3220006

1.53 €

1 Available 3 Days GreyCOM KNOBS knob 20 mmPA 6 not reinforced20COM-KNOBS collet knobs20A3220007

1.85 €

1 Available 3 Days GreenCOM KNOBS knob 23 mmPA 6 not reinforced23COM-KNOBS collet knobs23A3223005

1.85 €

1 Available 3 Days GreenCOM KNOBS knob 31 mmPA 6 not reinforced31COM-KNOBS collet knobs31A3231005

1.85 €

1 Available 3 Days GreyCOM KNOBS knob 31 mmPA 6 not reinforced31COM-KNOBS collet knobs31A3231007

1.85 €

1 Available 3 Days GreenCOM KNOBS knob 40 mmPA 6 not reinforced40COM-KNOBS collet knobs40A3240005

2.05 €

1 Available 3 Days GreyCOM KNOBS knob 40 mmPA 6 not reinforced40COM-KNOBS collet knobs40A3240007

2.05 €

1 Available 3 Days GreenCOM KNOBS knob 50 mmCom-knobs cover50COM-KNOBS collet knobs50A3250005

0.41 €

1 Available 3 Days GreyRound knob 10 mm--10 mm rotary knob10A4110008

0.48 €

1 Available 3 Days BlackRound knob 13.5 mm--13.5 mm rotary knob13.5A4113000

0.52 €

1 Available 3 Days RedRound knob 13.5 mm--13.5 mm rotary knob13.5A4113002

0.65 €

1 Available 3 Days BlackRound knob 16 mm--16 mm rotary knob16A4116000

0.67 €

1 Available 3 Days RedRound knob 16 mm--16 mm rotary knob16A4116002

0.65 €

1 Available 3 Days GreyRound knob 16 mm--16 mm rotary knob16A4116008

0.71 €

1 Available 3 Days BlackRound knob 20 mm--20 mm rotary knob20A4120000

0.69 €

1 Available 3 Days GreyRound knob 20 mm--20 mm rotary knob20A4120008

0.72 €

1 Available 3 Days BlackRound knob 23 mm--23 mm rotary knob23A4123000

0.72 €

1 Available 3 Days GreyRound knob 23 mm--23 mm rotary knob23A4123008

0.93 €

1 Available 3 Days BlackRound knob 31 mm--31 mm rotary knob31A4131000

0.96 €

1 Available 3 Days RedRound knob 31 mm--31 mm rotary knob31A4131002

0.91 €

1 Available 3 Days GreyRound knob 31 mm--31 mm rotary knob31A4131008

1.01 €

1 Available 3 Days BlackRound knob 40 mm--40 mm rotary knob40A4140000

1.33 €

1 Available 3 Days GreyRound knob 40 mm--40 mm rotary knob40A4140008

0.45 €

1 Available 3 Days BlackT-knob 16 mm--16 mm wing knob16A5016000

0.52 €

1 Available 3 Days BlackT-knob 23 mm--23 mm wing nob23A5023000

Loading...

  1. 1

Basic information

Product type Cover RoHS-compliant Yes

Tech Support