Arrow (A1101005)

Arrow A1101005
  • Volume Discount

Product Details:

Manufacturer part number: A1101005

Brand: OKW

Price: 1.33

Delivery time: 3 Days


Technical Data:

Colour: Green

Compatible with (details): TOB KNOBS knob 16 mm

Material (details): -

Product size (Ø): 16 mm

Suitable for: TOB-KNOBS rotary knobs


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

A1101005

Part Number
A1101005
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Compatible with (details) Material (details) Product size (Ø)
(mm)
Suitable for Suitable for button diameter
(mm)
Type (manufacturer type) Type (misc.)

1.33 €

1 Available 3 Days GreenTOB KNOBS knob 16 mm-16TOB-KNOBS rotary knobs16A1101005-

Loading...

  1. 1

Basic information

Product type Arrow RoHS-compliant Yes

This page is Arrow, part number A1101005.
You can find the detail information about specifications and dimensions on part number A1101005.

Variation of this product

Part Number
A1101006
A1101007
A3316005
A3316007
A3320005
A3320006
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Compatible with (details) Material (details) Product size (Ø)
(mm)
Suitable for Suitable for button diameter
(mm)
Type (manufacturer type) Type (misc.)

1.33 €

1 Available 3 Days BlueTOB KNOBS knob 16 mm-16TOB-KNOBS rotary knobs16A1101006-

1.33 €

1 Available 3 Days GreyTOB KNOBS knob 16 mm-16TOB-KNOBS rotary knobs16A1101007-

1.53 €

1 Available 3 Days GreenCOM KNOBS knob 16 mmPA 6 not reinforced16COM-KNOBS collet knobs16A3316005-

1.53 €

1 Available 3 Days GreyCOM KNOBS knob 16 mmPA 6 not reinforced16COM-KNOBS collet knobs16A3316007-

1.53 €

1 Available 3 Days GreenCOM KNOBS knob 20 - 50 mmPA 6 not reinforced-COM-KNOBS collet knobs20A3320005COM KNOBS knob 20 - 50 mm

1.53 €

1 Available 3 Days BlueCOM KNOBS knob 20 - 50 mmPA 6 not reinforced-COM-KNOBS collet knobs20A3320006COM KNOBS knob 20 - 50 mm

Tech Support