Pointer / ABS / Black, Grey, Red (A4223000)

Pointer / ABS / Black, Grey, Red A4223000
  • Volume Discount

Product Details:

Manufacturer part number: A4223000

Brand: OKW

Price: 0.72

Delivery time: 3 Days


Technical Data:

Colour: Black

Compatible with (details): Round knob 23 mm

Suitable for: 23 mm rotary knob

Suitable for button diameter: 23 mm

Type (manufacturer type): A4223000


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

A4223000

Part Number
A4223000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Compatible with (details) Suitable for Suitable for button diameter
(mm)
Type (manufacturer type)

0.72 €

1 Available 3 Days BlackRound knob 23 mm23 mm rotary knob23A4223000

Loading...

  1. 1

Basic information

Product type Pointer RoHS-compliant Yes

This page is Pointer / ABS / Black, Grey, Red, part number A4223000.
You can find the detail information about specifications and dimensions on part number A4223000.

Variation of this product

Part Number
A4210008
A4216000
A4216002
A4220000
A4220002
A4231008
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Compatible with (details) Suitable for Suitable for button diameter
(mm)
Type (manufacturer type)

0.48 €

1 Available 3 Days GreyRound knob 10 mm10 mm rotary knob10A4210008

0.60 €

1 Available 3 Days BlackRound knob 16 mm16 mm rotary knob16A4216000

0.63 €

1 Available 3 Days RedRound knob 16 mm16 mm rotary knob16A4216002

0.67 €

1 Available 3 Days BlackRound knob 20 mm20 mm rotary knob20A4220000

0.67 €

1 Available 3 Days RedRound knob 20 mm20 mm rotary knob20A4220002

0.87 €

1 Available 3 Days GreyRound knob 31 mm31 mm rotary knob31A4231008

Tech Support