Diffuse Reflective Side Sensing

Diffuse Reflective Side Sensing
  • Volume Discount
[Specifications]
・Type (sensors): Lateral
・Operating voltage (range): 12 - 24 V DC
・IP rating: IP67

[Features]
・Ultra-compact Photoelectric Sensor

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EX22APN

Part Number
EX22APN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

141.61 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -25::+55 Cable length(m) 2 Connector (sensor) Cable. open end
Functions (light barriers) Light-ON IP rating IP67 Max. operating voltage(V DC) 24
Max. range (open field)(mm) 160 Min. operating voltage(V DC) 12 Operating voltage (range) 12 - 24 V DC
Outputs (sensors) PNP Product size (height)(mm) 12.3 Product size (depth)(mm) 22
Product size (width)(mm) 8.2 Product type Retroreflective photo sensor Response time(ms) 0.5
Type (manufacturer type) EX22APN Type (sensors) Lateral

This page is Diffuse Reflective Side Sensing, part number EX22APN.
You can find the detail information about specifications and dimensions on part number EX22APN.

Tech Support