Manufacturer part number: AMN31111J
Brand: PANASONIC
Price: 17.99 €
Delivery time: 3 Days
Type: AMN31111J
Colour: Black
Type (manufacturer type): AMN31111J
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AMN31111J
Operating Temperature Range(°C) | -20::+60 | Ambient temperature(°C) | -20 - +60 | Case type | "Foxglove" casing |
---|---|---|---|---|---|
Connection (components) | Max. operating voltage(V DC) | 6 | Max. range (open field)(m) | 5 | |
Min. operating voltage(V DC) | 3 | Operating voltage (range) | 3 - 6 V DC | Operating voltage(V DC) | 3 - 6 |
Output current (details)(µA) | 100 | Output voltage(V) | Vdd -0.5 | PIR detection angle (horizontal)(°) | 100 |
PIR detection angle (vertical)(°) | 82 | Product size (width)(mm) | 13.5 | Product size (Ø)(mm) | 10 |
Product type | Motion detector | Type (misc.) | PCB mounting |
This page is Motion Sensor, part number AMN31111J.
You can find the detail information about specifications and dimensions on part number AMN31111J.
Part Number |
---|
AMN31112J |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Colour | Type (manufacturer type) |
---|---|---|---|---|---|---|---|
17.99 € | 1 | Available | 3 Days | AMN31112J | White | AMN31112J |