Actuator (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3918172342
3918172362
3918202343
3918202344
3918352345
3918352359
3918352364
3918362358
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operating Temperature Range
(°C)
Main Body External Shape Width W
(mm)
Main Body External Shape Height H
(mm)
Main Body External Shape Length H
(mm)
Contact opening IP rating Material Operation type Type (manufacturer type)

23.41 €

1 Available 3 Days -30~----IP66/IP67-LeverRK-EINR.

24.48 €

1 Available 3 Days -------Rotary leverRM-EINR.

21.29 €

1 Available 3 Days -------Actuator wheelHK-EINR.

23.41 €

1 Available 3 Days -------Actuator wheelDGHK-EINR.

24.48 €

1 Available 3 Days -------Rotary leverAHK-EINR.

32.15 €

1 Available 3 Days -------Rotary leverAHSGU RO50 EINR.

26.77 €

1 Available 3 Days -------Rotary leverAHM-EINR.

31.07 €

1 Available 3 Days -30~+753130.374Quick-action switchIP67ThermoplasticTappetAVK-EINR.

Loading...

  1. 1

Basic information

Product type Actuator

Tech Support