Door-operated Switch (3918362365)

Door-operated Switch  3918362365
  • Volume Discount

Product Details:

Manufacturer part number: 3918362365

Brand: BERNSTEIN AG

Price: 30.00

Delivery time: 3 Days


Technical Data:

Main Body External Shape Height H: 49.5 mm

Main Body External Shape Length H: 81 mm

Connection (components): -

Contact opening: Quick-action switch

Contact type: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3918362365

Part Number
3918362365
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body External Shape Height H
(mm)
Main Body External Shape Length H
(mm)
Connection (components) Contact opening Contact type Functions (switches) IP rating Operation type Product type Switching current (max.)
(A)
Switching voltage
(V AC)
Type (manufacturer type) Durability

30.00 €

1 Available 3 Days 49.581-Quick-action switch--IP66/IP67-Actuator--AVZM-EINR.-

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -30::+75 Main Body External Shape Width W(mm) 31 Material Thermoplastic

This page is Door-operated Switch , part number 3918362365.
You can find the detail information about specifications and dimensions on part number 3918362365.

Variation of this product

Part Number
6083000200
6083000201
6083000214
6083000215
6083000221
6083000222
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main Body External Shape Height H
(mm)
Main Body External Shape Length H
(mm)
Connection (components) Contact opening Contact type Functions (switches) IP rating Operation type Product type Switching current (max.)
(A)
Switching voltage
(V AC)
Type (manufacturer type) Durability

33.21 €

1 Available 24 Days 30.374ScrewsSlow-acting switch1 breaker|1 makermomentaryIP67TappetDoor-operated switch5240IN62-SU1Z SK30 x 106 switching cycles

30.00 €

1 Available 3 Days 30.374ScrewsQuick-action switch2 breakersmomentaryIP67TappetDoor-operated switch5240IN62-U1Z SK30 x 106 switching cycles

56.36 €

1 Available 3 Days 30.385.5ScrewsSlow-acting switch1 breaker|1 maker-IP66/IP67TappetDoor-operated switch5240IN65-SU1Z RK30 x 106 switching cycles

58.53 €

1 Available 50 Days 30.385.5ScrewsQuick-action switch2 breakers-IP66/IP67TappetDoor-operated switch5240IN65-U1Z RK30 x 106 switching cycles

53.11 €

1 Available 3 Days 30.390ScrewsSlow-acting switch1 breaker|1 maker-IP66/IP67LeverDoor-operated switch5240IN65-SU1Z HK30 x 106 switching cycles

52.03 €

1 Available 3 Days 30.390ScrewsQuick-action switch2 breakers-IP66/IP67LeverDoor-operated switch5240IN65-U1Z HK30 x 106 switching cycles

Tech Support