Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
5TC9201
Part Number
|
---|
5TC9201 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Contact current (A) | Contact type | IP rating | Max. temperature setting (°C) | Min. temperature setting (°C) | Mounting type | Operating voltage (V) | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Temperature settings (range) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
100.51 € | 1 | Available | 10 Days | - | 10 | 1 change-over | IP30 | +30 | +5 | Flush mount | 230 | 70 | 70 | - | +5 up to +30 °C |
Loading...
Product type | Indoor thermostat |
---|
Configure
Basic Attributes
Colour
Product size (length)(mm)
Contact current(A)
Contact type
IP rating
Max. temperature setting(°C)
Min. temperature setting(°C)
Mounting type
Operating voltage(V)
Product size (height)(mm)
Product size (width)(mm)
Temperature settings (range)
Filter by standard shipping days
Optional Attributes