Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
BPZ:REV24 |
BPZ:REV24RF/SET |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Contact current (A) | Contact type | IP rating | Max. temperature setting (°C) | Min. temperature setting (°C) | Mounting type | Operating voltage (V) | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Temperature settings (range) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
235.60 € | 1 | Available | 9 Days | White | - | 1 change-over | IP20 | +35 | +3 | Wall|Tube | 250 | 94 | 134.5 | 30 | +3 up to +35 °C | |
474.83 € | 1 | Available | 4 Days | White | - | 1 change-over | IP20 | +35 | +3 | Wall|Tube | 250 | 94 | 134.5 | 30 | +3 up to +35 °C |
Loading...
Product type | Indoor thermostat |
---|
Configure
Basic Attributes
Contact current(A)
Colour
Contact type
IP rating
Max. temperature setting(°C)
Min. temperature setting(°C)
Mounting type
Operating voltage(V)
Product size (height)(mm)
Product size (width)(mm)
Product size (length)(mm)
Temperature settings (range)
Filter by standard shipping days
Optional Attributes