Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BPZ:REV13
Part Number
|
---|
BPZ:REV13 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Contact current (A) | Contact type | IP rating | Max. temperature setting (°C) | Min. temperature setting (°C) | Mounting type | Operating voltage (V) | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Temperature settings (range) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
187.92 € | 1 | Available | 9 Days | White | - | 1 change-over | IP20 | +35 | +3 | Wall|Tube | 250 | 90 | 130 | 30 | +3 up to +35 °C |
Loading...
Product type | Indoor thermostat |
---|
This page is Indoor Thermostat, part number BPZ:REV13.
You can find the detail information about specifications and dimensions on part number BPZ:REV13.
Configure
Basic Attributes
Contact current(A)
Colour
Contact type
IP rating
Max. temperature setting(°C)
Min. temperature setting(°C)
Mounting type
Operating voltage(V)
Product size (height)(mm)
Product size (width)(mm)
Product size (length)(mm)
Temperature settings (range)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
5TC9201 |
BPZ:REV24 |
BPZ:REV24RF/SET |
S55770T 219 |
S55770T 220 |
S55770T 221 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Contact current (A) | Contact type | IP rating | Max. temperature setting (°C) | Min. temperature setting (°C) | Mounting type | Operating voltage (V) | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Temperature settings (range) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
100.51 € | 1 | Available | 10 Days | - | 10 | 1 change-over | IP30 | +30 | +5 | Flush mount | 230 | 70 | 70 | - | +5 up to +30 °C | |
235.60 € | 1 | Available | 9 Days | White | - | 1 change-over | IP20 | +35 | +3 | Wall|Tube | 250 | 94 | 134.5 | 30 | +3 up to +35 °C | |
474.83 € | 1 | Available | 4 Days | White | - | 1 change-over | IP20 | +35 | +3 | Wall|Tube | 250 | 94 | 134.5 | 30 | +3 up to +35 °C | |
31.89 € | 1 | Available | 4 Days | - | - | 1 change-over | IP30 | - | - | - | - | - | - | - | - | |
34.72 € | 1 | Available | 4 Days | - | - | 1 change-over | IP30 | - | - | - | - | - | - | - | - | |
40.24 € | 1 | Available | 4 Days | - | - | 1 change-over | IP30 | - | - | - | - | - | - | - | - |