Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
320-520-547
Part Number
|
---|
320-520-547 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Ambient temperature (°C) | Cable length (m) | Connection | Connector (sensor) | Contact type | Enclosure material | Installation type (sensors) | IP rating | Max. operating voltage (V DC) | Max. temperature (°C) | Min. operating voltage (V AC) | Min. operating voltage (V DC) | Operating voltage (range) | Operating voltage (V DC) | Output (Amperage) | Output (Amperage) (mA) | Outputs (sensors) | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Product size (Ø) (mm) | Size | Size (sensors) | Switching frequency (Hz) | Switching distance (max.) (mm) | Type | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
106.75 € | 1 | Available | 3 Days | - | - | M8 connector. 3-pin | M8 (3-pin) | 1 maker | Brass | quasi-shielded | IP67 | 30 | 70 | - | 10 | 10 - 30 V DC | 10 - 30 | PNP | - | PNP | - | - | 60 | 8 | - | M8 | 3000 | 4 | DW-AS-523-M8-001 | DW-AS-523-M8-001 |
Loading...
Min. temperature(°C) | -25 | Product type | Inductive proximity sensor | RoHS-compliant | Yes |
---|
This page is Inductive Proximity Sensor, part number 320-520-547.
You can find the detail information about specifications and dimensions on part number 320-520-547.
Configure
Basic Attributes
Ambient temperature(°C)
Cable length(m)
Min. operating voltage(V AC)
Output (Amperage)(mA)
Product size (height)(mm)
Product size (width)(mm)
Size
Connection
Connector (sensor)
Contact type
Enclosure material
Installation type (sensors)
IP rating
Max. operating voltage(V DC)
Max. temperature(°C)
Min. operating voltage(V DC)
Operating voltage (range)
Operating voltage(V DC)
Output (Amperage)
Outputs (sensors)
Product size (length)(mm)
Product size (Ø)(mm)
Size (sensors)
Switching frequency(Hz)
Switching distance (max.)(mm)
Type
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
220 320 023 |
220 820 845 |
220 820 846 |
320-520-603 |
320-620-002 |
320-620-006 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Ambient temperature (°C) | Cable length (m) | Connection | Connector (sensor) | Contact type | Enclosure material | Installation type (sensors) | IP rating | Max. operating voltage (V DC) | Max. temperature (°C) | Min. operating voltage (V AC) | Min. operating voltage (V DC) | Operating voltage (range) | Operating voltage (V DC) | Output (Amperage) | Output (Amperage) (mA) | Outputs (sensors) | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Product size (Ø) (mm) | Size | Size (sensors) | Switching frequency (Hz) | Switching distance (max.) (mm) | Type | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
98.04 € | 1 | Available | 3 Days | - | 2 | PUR cable. 2 m | Cable. open end | 1 maker | Brass | shielded | IP67 | 30 | 70 | - | 10 | 10 - 30 V DC | 10 - 30 | PNP | - | PNP | 5 | 5 | 25 | - | - | 5 x 5 mm | 3000 | 1.5 | DW-AD-623-C5 | DW-AD-623-C5 | |
54.20 € | 1 | Available | 3 Days | - | 2 | - | Cable. open end | 1 maker | Chrome | shielded | IP67 | 265|320 | 70 | 20|10 | - | 20. 10 - 265. 320 V DC. V AC | - | - | - | - | - | - | 50 | 12 | - | M12 | 3000 | 2 | DW-AD-607-M12 | DW-AD-607-M12 | |
54.20 € | 1 | Available | 3 Days | - | 2 | - | Cable. open end | 1 breaker | Chrome | shielded | IP67 | 265|320 | 70 | 20|10 | - | 20. 10 - 265. 320 V DC. V AC | - | - | - | - | - | - | 50 | 12 | - | M12 | 3000 | 2 | DW-AD-608-M12 | DW-AD-608-M12 | |
71.55 € | 1 | Available | 3 Days | - | 2 | PVC cable. 2 m | Cable. open end | 1 maker | Brass | quasi-shielded | IP67 | 30 | 70 | - | 10 | 10 - 30 V DC | 10 - 30 | PNP | - | PNP | - | - | 50 | 18 | - | M18 | 3000 | 12 | DW-AD-503-M18 | DW-AD-503-M18 | |
71.55 € | 1 | Available | 42 Days | - | 2 | PVC cable. 2 m | Cable. open end | 1 maker | Brass | shielded | IP67 | 30 | 70 | - | 10 | 10 - 30 V DC | 10 - 30 | PNP | - | PNP | 8 | 8 | 40 | - | - | 8 x 8 mm | 3000 | 1.5 | DW-AD-603-C8 | DW-AD-603-C8 | |
69.37 € | 1 | Available | 3 Days | - | - | M8 plug. 3-pin | M8 (3-pin) | 1 maker | Brass | shielded | IP67 | 30 | 70 | - | 10 | 10 - 30 V DC | 10 - 30 | PNP | - | PNP | 8 | 8 | 59 | - | - | 8 x 8 mm | 3000 | 1.5 | DW-AS-603-C8-001 | DW-AS-603-C8-001 |