Air hose (628824000)

Air hose 628824000
  • Volume Discount

Product Details:

Manufacturer part number: 628824000

Brand: METABO

Price: 191.76

Delivery time: 3 Days


Technical Data:

Connection/drive: -

Connector (ttols): -

Inside diameter: 8 mm

Max. operating pressure: 12 bar

Outside diameter: 12


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

628824000

Part Number
628824000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection/drive Connector (ttols) Inside diameter
(mm)
Max. operating pressure
(bar)
Outside diameter Outside diameter
(mm)
Product size (length)
(m)
Product type Weight
(g)

191.76 €

1 Available 3 Days --81212--Air hose recoiler8000.0

Loading...

  1. 1

This page is Air hose, part number 628824000.
You can find the detail information about specifications and dimensions on part number 628824000.

Variation of this product

Part Number
0901056056
0901056161
0901057303
80901054916
80901054924
80901054940
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connection/drive Connector (ttols) Inside diameter
(mm)
Max. operating pressure
(bar)
Outside diameter Outside diameter
(mm)
Product size (length)
(m)
Product type Weight
(g)

36.60 €

1 Available 3 Days -------Air hose-

103.07 €

1 7 Days -------Air hose-

87.39 €

1 7 Days -------Air hose-

30.13 €

1 Available 3 Days 6 mm1/4" (6.3 mm)620--10Air hose-

25.09 €

1 3 Days 9 mm1/4" (6.3 mm)920-1510Air hose-

22.47 €

1 Available 3 Days 6.3 mm (1/4")1/4" (6.3 mm)68-85Air hose-

Tech Support