Peg【1-200 Pieces Per Package】 (3750000)

Peg 3750000
  • Volume Discount

Product Details:

Manufacturer part number: 3750000

Brand: WOLFCRAFT

Price: 43.68

Delivery time: 8 Days


Technical Data:

Material: -

Product size (length): - mm

Product size (Ø): - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3750000

Part Number
3750000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Product size (length)
(mm)
Product size (Ø)
(mm)

43.68 €

1 8 Days ---

Loading...

  1. 1

Basic information

Product type Peg

This page is Peg, part number 3750000.
You can find the detail information about specifications and dimensions on part number 3750000.

Variation of this product

Part Number
2905000
2906000
2907000
2908000
2909000
2910000
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Material Product size (length)
(mm)
Product size (Ø)
(mm)

5.27 €

200 Pieces Per Package

1 pack Available 3 Days Beech306

2.91 €

50 Pieces Per Package

1 pack Available 3 Days Beech306

5.27 €

150 Pieces Per Package

1 pack Available 3 Days Beech408

2.91 €

40 Pieces Per Package

1 pack Available 3 Days Beech408

5.27 €

120 Pieces Per Package

1 pack Available 3 Days Beech4010

2.91 €

30 Pieces Per Package

1 pack Available 3 Days Beech4010

Tech Support