Dowel set

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2916000
2917000
2918000
4642000
4645000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
GHS / P Statements GHS statements / EUH Material Product size (Ø)
(mm)

8.24 €

1 Available 3 Days --Beech6

8.79 €

1 Available 3 Days --Beech8

9.20 €

1 Available 3 Days --Beech10

47.05 €

1 3 Days ----

46.76 €

1 Available 3 Days P 262: Avoid contact with eyes. skin. and clothes. (P 262)|P 102: Keep away from children (P 102)|P 101: If medical advice is needed. have product container or label at hand. (P 101)EUH 208--

Loading...

  1. 1

Basic information

Product type Dowel set

Tech Support