Sub-mini reflex sensor

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

628-000-683

Part Number
628-000-683
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

91.49 €

1 Available 14 Days

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -20::+50 Cable length(m) 2 Connector (sensor) Cable. open end
Functions (light barriers) Dark-ON IP rating IP67 Max. operating voltage(V DC) 30
Max. range (open field)(mm) 3000 Min. operating voltage(V DC) 10 Operating voltage (range) 10 - 30 V DC
Outputs (sensors) PNP Product size (height)(mm) 26.8 Product size (depth)(mm) 13.5
Product size (width)(mm) 7.7 Product type Retroreflective light barrier RoHS-compliant Yes
Switching frequency(Hz) 800 Transmitter type LED red Type (manufacturer type) LRR-C12PA-NMK-304
Wavelength(nm) 640

This page is Sub-mini reflex sensor, part number 628-000-683.
You can find the detail information about specifications and dimensions on part number 628-000-683.

Tech Support