Sensor LLR (Part Numbers)

Sensor LLR
  • Volume Discount
[Specifications]
・Product type: One-way light barrier
・Transmitter type: LED red
・Max. operating voltage(V DC): 30
・Min. operating voltage(V DC): 10
・IP rating: IP67

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

628-000-687

Part Number
628-000-687
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

56.36 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -20::+50 Cable length(m) 2 Connector (sensor) Cable. open end
IP rating IP67 Max. operating voltage(V DC) 30 Max. range (open field)(mm) 2000
Min. operating voltage(V DC) 10 Operating voltage (range) 10 - 30 V DC Product size (height)(mm) 26.8
Product size (depth)(mm) 13.5 Product size (width)(mm) 7.7 Product type One-way light barrier
RoHS-compliant Yes Switching frequency(Hz) 800 Transmitter type LED red
Type (manufacturer type) LLR-C12PA-NMK-300 Wavelength(nm) 640

This page is Sensor LLR, part number 628-000-687.
You can find the detail information about specifications and dimensions on part number 628-000-687.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support