Indoor Thermostat

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
290129005
290429004
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Contact load capacity
(W)

76.45 €

1 Available 3 Days 2200

86.27 €

1 11 Days 1100

Loading...

  1. 1

Basic information

Colour Pure white Compatible with Heaters Contact current(A) 5
Display No IP rating IP20 Max. temperature setting(°C) 30
Min. temperature setting(°C) 5 Mounting type Flush mount Operating voltage(V) 230
Operation type (manual/electric) mechanical Power supply (LOV) mains-powered Product type Indoor thermostat
RAL colour code (similar) 9010 Remote sensor No Temperature settings (range) 5 up to 30 °C

Tech Support