Black Cap (4133.063)

Black Cap 4133.063
  • Volume Discount

Product Details:

Manufacturer part number: 4133.063

Brand: MENTOR

Price: 0.83

Delivery time: 3 Days


Technical Data:

Compatible with (details): Knob diameter 28mm

Suitable for: -

Suitable for button diameter: 28 mm

Type: -

Type (manufacturer type): 4133.063


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4133.063

Part Number
4133.063
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Compatible with (details) Suitable for Suitable for button diameter
(mm)
Type Type (manufacturer type) Type (misc.)

0.83 €

1 Available 3 Days Knob diameter 28mm-28-4133.063Cap for knob diameter 28 mm

Loading...

  1. 1

Basic information

Colour Black Product type Cover RoHS-compliant Yes

This page is Black Cap, part number 4133.063.
You can find the detail information about specifications and dimensions on part number 4133.063.

Variation of this product

Part Number
334.663
4132.063
499.643
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Compatible with (details) Suitable for Suitable for button diameter
(mm)
Type Type (manufacturer type) Type (misc.)

0.96 €

1 Available 3 Days Metal instrument knob - Ø 36 mm knob.36 series rotary knobs36-334.663Cap for knob diameter 36 mm

0.57 €

1 Available 3 Days Knob diameter 20mm-20-4132.063Cap for knob diameter 20 mm

0.53 €

1 Available 3 Days Series 11.511.5 series rotary knobs|15 series rotary knobs12499.643499.643Cap for knob diameter 12 mm

Tech Support