Cover / Black (matt) (333.673)

Cover / Black (matt) 333.673
  • Volume Discount

Product Details:

Manufacturer part number: 333.673

Brand: MENTOR

Price: 0.75

Delivery time: 3 Days


Technical Data:

Colour: Black (matt)

Product size (Ø): 20.1 mm

Suitable for button diameter: 20.1 mm

Type (manufacturer type): 333.673

Type (misc.): Matt


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

333.673

Part Number
333.673
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Product size (Ø)
(mm)
Suitable for button diameter
(mm)
Type (manufacturer type) Type (misc.)

0.75 €

1 Available 3 Days Black (matt)20.120.1333.673Matt

Loading...

  1. 1

Basic information

Product type Cover RoHS-compliant Yes

This page is Cover / Black (matt), part number 333.673.
You can find the detail information about specifications and dimensions on part number 333.673.

Variation of this product

Part Number
332.673
334.673
335.664
335.673
499.673
531.143
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Product size (Ø)
(mm)
Suitable for button diameter
(mm)
Type (manufacturer type) Type (misc.)

0.71 €

1 Available 3 Days Black (matt)13.113.1332.673Matt

0.95 €

1 Available 3 Days Black (matt)26.226.2334.673Matt

1.33 €

1 Available 3 Days ---335.664-

0.60 €

1 Available 3 Days Black (matt)36.436.4335.673Matt

0.53 €

1 Available 3 Days Black (matt)8.48.4499.673Matt

1.53 €

1 Available 3 Days ---531.143-

Tech Support