Knob / Matt / Black (4331.4000)

Knob / Matt / Black 4331.4000
  • Volume Discount

Product Details:

Manufacturer part number: 4331.4000

Brand: MENTOR

Price: 2.89

Delivery time: 3 Days


Technical Data:

Axle mount: 4 mm

Control knob features: -

Product size (height): 14 mm

Product size (Ø): 14.5 mm

Type (manufacturer type): 4331.4000


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4331.4000

Part Number
4331.4000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Axle mount
(mm)
Control knob features Product size (height)
(mm)
Product size (Ø)
(mm)
Type (manufacturer type)

2.89 €

1 Available 3 Days 4-1414.54331.4000

Loading...

  1. 1

Basic information

Colour Black Product type Control knob RoHS-compliant Yes
Type (misc.) Matt

This page is Knob / Matt / Black, part number 4331.4000.
You can find the detail information about specifications and dimensions on part number 4331.4000.

Variation of this product

Part Number
4331.4001
4331.6000
4331.6001
4332.4000
4332.4001
4332.6000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Axle mount
(mm)
Control knob features Product size (height)
(mm)
Product size (Ø)
(mm)
Type (manufacturer type)

3.11 €

1 Available 3 Days 4+ hand1414.54331.4001

2.57 €

1 Available 3 Days 6-1414.54331.6000

3.11 €

1 Available 3 Days 6+ hand1414.54331.6001

2.57 €

1 Available 3 Days 4-15204332.4000

3.61 €

1 Available 3 Days 4+ hand15204332.4001

3.40 €

1 Available 3 Days 6-15204332.6000

Tech Support