Pointer

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

333.100

Part Number
333.100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.00 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Black Compatible with (details) Series 28 Product type Pointer
RoHS-compliant Yes Suitable for 28 series rotary knobs Suitable for button diameter(mm) 28
Type (manufacturer type) 333.100 Type (misc.) Cap for knob diameter 28 mm

This page is Pointer, part number 333.100.
You can find the detail information about specifications and dimensions on part number 333.100.

Tech Support