Knurled head button

Knurled head button
  • Volume Discount
[Specifications]
・Product type: Knurled head button
・Colour: Black
・Product size (height)(mm): 17
・Product size (Ø)(mm): 28
・Axle mount(mm): 6
・Button diameter(mm): 28
・Compatible with (details): Series 28
・RoHS-compliant: Yes

Plastic Turning Knob System with Collet Fixing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4133.603

Part Number
4133.603
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.40 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Axle mount(mm) 6 Button diameter(mm) 28 Colour Black
Compatible with (details) Series 28 Product size (height)(mm) 17 Product size (Ø)(mm) 28
Product type Knurled head button RoHS-compliant Yes Type (manufacturer type) 4133.603
Type (misc.) Button for series 28

This page is Knurled head button, part number 4133.603.
You can find the detail information about specifications and dimensions on part number 4133.603.

Tech Support