Aluminium Wing Knob

Aluminium Wing Knob
  • Volume Discount
[Specifications]
・Product type: Toggle button
・Colour: Black
・Axle mount(mm): 6
・Product size (height)(mm): 17, 19
・Product size (Ø)(mm): 20, 24
・Line display: White
・Type (misc.): Black
・RoHS-compliant: Yes

Aluminium Wing Knobs with Setscrew Fixing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
5582.6631
5583.6631
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (Ø)
(mm)
Type (manufacturer type)

7.88 €

1 Available 3 Days 17205582.6631

8.93 €

1 Available 3 Days 19245583.6631

Loading...

  1. 1

Basic information

Axle mount(mm) 6 Colour Black Line display White
Product type Toggle button RoHS-compliant Yes Type (misc.) Black

Tech Support