Diode bridgee / 1-phase / Forward current I(F) 12-35A / Forward voltage U(F) 1.1V / GBPC, GBPC-W, GBU

Diode bridgee / 1-phase / Forward current I(F) 12-35A / Forward voltage U(F) 1.1V / GBPC, GBPC-W, GBU
  • Volume Discount
[Specifications]
・Configuration (diode): 1-phase
・Forward current I(F): 12-35A
・Forward voltage U(F): 1.1V
・Operating temperature (min.) (num)(°C): -55
・Operating temperature (max.) (num)(°C): +150
・Enclosure type (semiconductors): GBPC, GBPC-W, GBU

[Features]
・Integrally molded heat-sink provided very low thermal resistance for maximum heat dissipation.
・Surge Overload Ratings from 300 A to 400 A.
・Isolated voltage from case to lead over 2500 V.
・UL certified, UL #E25859
・Terminals Finish Material
- Silver (Solderable per MIL-STD-202, Method 208 for the wire type GBPC-W package)
- Nickel for GBPC package.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GBPC1201W
GBPC1204
GBPC2501
GBPC2502
GBPC2504
GBPC2506
GBPC2510
GBPC3501
GBPC3504
GBPC3504W
GBPC3508
GBPC3508W
GBPC3510
GBU6K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Case type Enclosure type (semiconductors) Forward current I(F)
(A)
Forward voltage reference
(A)
Forward voltage U(F)
(V)
I(FSM 60Hz)
(A)
Mounting type Reverse leakage current I(r) reference
(V)
Type Type (manufacturer type) U(RRM)
(V)

5.75 €

1 Available 3 Days GBPC-WGBPC-W1261.1300Through-hole100GBPC1201WGBPC1201W100

6.28 €

1 Available 3 Days GBPCGBPC1261.1300Enclosure400GBPC1204GBPC1204400

6.84 €

1 Available 3 Days GBPCGBPC2512.51.1300Enclosure100GBPC2501GBPC2501100

6.28 €

1 Available 3 Days -GBPC2512.51.1300Enclosure200-GBPC2502200

7.35 €

1 Available 3 Days GBPC-4GBPC2512.51.1300Enclosure400GBPC2504GBPC2504400

6.84 €

1 Available 3 Days GBPCGBPC2512.51.1300Enclosure600GBPC2506GBPC2506600

8.40 €

1 Available 3 Days GBPC-4GBPC2512.51.1300Enclosure1000GBPC2510GBPC25101000

8.40 €

1 Available 3 Days GBPCGBPC3517.51.1400Enclosure100GBPC3501GBPC3501100

7.88 €

1 Available 3 Days GBPCGBPC3517.51.1400Enclosure400GBPC3504GBPC3504400

6.84 €

1 Available 3 Days GBPC-W-4GBPC-W3517.51.1400Through-hole400GBPC3504WGBPC3504W400

8.40 €

1 Available 3 Days GBPCGBPC3517.51.1400Enclosure800GBPC3508GBPC3508800

7.35 €

1 Available 3 Days GBPC-W-4GBPC-W3517.51.1400Through-hole800GBPC3508WGBPC3508W800

7.35 €

1 Available 3 Days GBPCGBPC3517.51.1400Enclosure1000GBPC3510GBPC35101000

1.33 €

1 Available 3 Days SIP-4GBU661175Through-hole800GBU6KGBU6K800

Loading...

  1. 1

Basic information

Configuration (diode) 1-phase Manufacturer code (components) OnS Manufacturer ON Semiconductor
Operating temperature (max.) (num)(°C) +150 Operating temperature (min.) (num)(°C) -55 Product type Diode bridge
Reverse leakage current I(r)(µA) 5

Tech Support