Control knob / Phenol / Black|White / With marking

Control knob / Phenol / Black|White / With marking
  • Volume Discount
[Specifications]
・Material: Phenol
・Colour: Black|White
・Axle mount(mm): 6.4
・Product type: Control knob
・Product size (height)(mm): 11.5-20.3
・Product size (Ø)(mm): 19.5-45
・Type (misc.): With marking

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RN-99A(6.4MM)
RN-99C(6.4MM)
RN-99D(6.4MM)
RN-99E(6.4MM)
RN-99F(6.4MM)
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (Ø)
(mm)
Type (manufacturer type)

2.05 €

1 Available 3 Days 20.345RN-99A(6.4mm)

1.53 €

1 Available 3 Days 1633RN-99C(6.4mm)

1.33 €

1 Available 4 Days 15.826.8RN-99D(6.4mm)

1.01 €

1 Available 3 Days 12.722.9RN-99E(6.4mm)

1.00 €

1 Available 3 Days 11.519.5RN-99F(6.4mm)

Loading...

  1. 1

Basic information

Axle mount(mm) 6.4 Colour Black|White Material Phenol
Product type Control knob Type (misc.) With marking

Tech Support