Manufacturer part number: CP3427
Brand: CLIFF
Price: 0.76 €
Delivery time: 3 Days
Colour: Grey
Type (manufacturer type): CP3427
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CP3427
Axle mount(mm) | 3.32 | Product size (height)(mm) | 10 | Product size (width)(mm) | 12.2 |
---|---|---|---|---|---|
Product size (length)(mm) | 12.2 | Product type | Push button | RoHS-compliant | Yes |
Type (misc.) | Square |
This page is Push button knob, part number CP3427.
You can find the detail information about specifications and dimensions on part number CP3427.
Part Number |
---|
CP3433 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Type (manufacturer type) |
---|---|---|---|---|---|---|
0.76 € | 1 | Available | 3 Days | Black | CP3433 |