Manufacturer part number: CL71660B
Brand: CLIFF
Price: 5.23 €
Delivery time: 3 Days
Colour: Black
Type (manufacturer type): CL71660B
Weight: 35 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CL71660B
Axle mount(mm) | 6 | Material | Plastic | Product size (height)(mm) | 13.5 |
---|---|---|---|---|---|
Product size (Ø)(mm) | 39.6 | Product type | Encoder button | RoHS-compliant | Yes |
This page is Encoder Knob, part number CL71660B.
You can find the detail information about specifications and dimensions on part number CL71660B.
Part Number |
---|
CL71650A |
CL71650B |
CL71660A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Type (manufacturer type) | Weight (g) |
---|---|---|---|---|---|---|---|
7.35 € | 1 | Available | 3 Days | Grey | CL71650A | 50 | |
7.35 € | 1 | Available | 3 Days | Black | CL71650B | 50 | |
5.23 € | 1 | Available | 3 Days | Grey | CL71660A | 35 |