Cover with hand / Black|White, White|Black (CL177803)

Cover with hand / Black|White, White|Black CL177803
  • Volume Discount

Product Details:

Manufacturer part number: CL177803

Brand: CLIFF

Price: 0.85

Delivery time: 3 Days


Technical Data:

Colour: White|Black

Type (manufacturer type): CL177803


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CL177803

Part Number
CL177803
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Type (manufacturer type)

0.85 €

1 Available 3 Days White|BlackCL177803

Loading...

  1. 1

Basic information

Control knob features + hand Product type Cover RoHS-compliant Yes
Suitable for K12 rotary knob Suitable for button diameter(mm) 12

This page is Cover with hand / Black|White, White|Black, part number CL177803.
You can find the detail information about specifications and dimensions on part number CL177803.

Variation of this product

Part Number
CL177801
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Type (manufacturer type)

0.85 €

1 Available 3 Days Black|WhiteCL177801

Tech Support