Button (CP3405)

Button CP3405
  • Volume Discount

Product Details:

Manufacturer part number: CP3405

Brand: CLIFF

Price: 0.56

Delivery time: 3 Days


Technical Data:

Colour: White

Type (manufacturer type): CP3405


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CP3405

Part Number
CP3405
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Type (manufacturer type)

0.56 €

1 Available 3 Days WhiteCP3405

Loading...

  1. 1

Basic information

Axle mount(mm) 4|6 Material Plastic Product size (height)(mm) 8
Product size (Ø)(mm) 8 Product type Push button RoHS-compliant Yes

This page is Button, part number CP3405.
You can find the detail information about specifications and dimensions on part number CP3405.

Variation of this product

Part Number
CP3400
CP3410
CP3411
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Type (manufacturer type)

0.60 €

1 Available 3 Days BlackCP3400

0.56 €

1 Available 3 Days GreyCP3410

0.60 €

1 Available 3 Days RedCP3411

Tech Support