Slider knob (CP3270)

Slider knob CP3270
  • Volume Discount

Product Details:

Manufacturer part number: CP3270

Brand: CLIFF

Price: 0.92

Delivery time: 3 Days


Technical Data:

Axle mount: 4 mm

Colour: Green

Product size (height): 11 mm

Product size (width): 11 mm

Product size (length): 23 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CP3270

Part Number
CP3270
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Axle mount
(mm)
Colour Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type)

0.92 €

1 Available 3 Days 4Green111123CP3270

Loading...

  1. 1

Basic information

Material Plastic Product type Slider RoHS-compliant Yes

This page is Slider knob, part number CP3270.
You can find the detail information about specifications and dimensions on part number CP3270.

Variation of this product

Part Number
CP3193
CP3260
CP3265
CP3275
CP3335
CP33350
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Axle mount
(mm)
Colour Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type)

1.33 €

1 Available 3 Days 4Black131420CP3193

0.92 €

1 Available 3 Days 4Black111123CP3260

0.92 €

1 Available 3 Days 4Blue111123CP3265

0.92 €

1 Available 3 Days 4Red111123CP3275

1.33 €

1 Available 3 Days 6|8Black71627CP3335

1.33 €

1 Available 3 Days 4Black71627CP33350

Tech Support