Clear Cap

Clear Cap
  • Volume Discount
[Specifications]
・Product type: Cover
・Colour: Transparent
・Suitable for: K85 rotary knob
・RoHS-compliant: Yes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CL1709761

Part Number
CL1709761
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.52 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Transparent Product type Cover RoHS-compliant Yes
Suitable for K85 rotary knob Type (manufacturer type) CL1709761

This page is Clear Cap, part number CL1709761.
You can find the detail information about specifications and dimensions on part number CL1709761.

Tech Support