Knob / Plastic, Plastic|Aluminium (FC1611)

Knob / Plastic, Plastic|Aluminium FC1611
  • Volume Discount

Product Details:

Manufacturer part number: FC1611

Brand: CLIFF

Price: 2.57

Delivery time: 3 Days


Technical Data:

Axle mount: 6 mm

Colour: Black

Control knob features: -

Material: Plastic

Product size (height): 15.1 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FC1611

Part Number
FC1611
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Axle mount
(mm)
Colour Control knob features Material Product size (height)
(mm)
Product size (Ø)
(mm)
Product type Type (manufacturer type) Type (misc.)

2.57 €

1 Available 3 Days 6Black-Plastic15.125.4Control knobFC1611Mounting with lock screw

Loading...

  1. 1

Basic information

RoHS-compliant Yes

This page is Knob / Plastic, Plastic|Aluminium, part number FC1611.
You can find the detail information about specifications and dimensions on part number FC1611.

Variation of this product

Part Number
CL170826MBR
CL170827BR
CL170828BR
FC1616
FC1622
FC7223
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Axle mount
(mm)
Colour Control knob features Material Product size (height)
(mm)
Product size (Ø)
(mm)
Product type Type (manufacturer type) Type (misc.)

0.80 €

1 Available 3 Days 6Black-yellow-Plastic14.516.8Control knobCL170826MBRAxis D

0.80 €

1 Available 3 Days 6Black/blue-Plastic14.516.8Control knobCL170827BRAxis D

0.80 €

1 Available 3 Days 6Black-green-Plastic14.516.8Control knobCL170828BRAxis D

3.61 €

1 Available 3 Days 6.35Black|Silver-Plastic15.125.4Control knobFC1616Mounting with lock screw

3.40 €

1 Available 3 Days 6Black|Silver-Plastic15.125.4Control knobFC1622Mounting with lock screw

2.89 €

1 Available 3 Days 6Black-Plastic|Aluminium1515Control knobFC7223Axis. corrugated

Tech Support