Tilt Switch

Tilt Switch
  • Volume Discount
[Specifications]
・Product type: Tilt switch
・Switching current (max.)(A): 0.1
・Switching voltage(V DC): 12

[Features]
・Environmentally friendly, contains no mercury.
・High contact reliability due to sealed body.
・The switch is triggered when tilted beyond ±10° of the horizontal.
・PCB adaptor available as an accessory.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DSA01

Part Number
DSA01
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

13.75 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Contact type 1 maker|1 breaker Max. temperature(°C) +75 Min. temperature(°C) -10
Product type Tilt switch Switching current (max.)(A) 0.1 Switching voltage(V DC) 12
Switch position(s) SPST. On-Off Type (manufacturer type) DSA01

This page is Tilt Switch, part number DSA01.
You can find the detail information about specifications and dimensions on part number DSA01.

Tech Support