Finder Motion detector

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

18.51.8.230.B300

Part Number
18.51.8.230.B300
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

158.49 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -10::+50 Contact type 1 maker Light sensitivity (max.)(lx) 1000
Light sensitivity (min.)(lx) 4 Max. range (open field)(m) 8 Operating voltage(V AC) 250|400
Product type Motion detector Switching current (max.)(A) 10 Type (manufacturer type) 18.51.8.230.B300
Connection (components) Spring-loaded terminal Sensor features Incl. Bluetooth interface

This page is Finder Motion detector, part number 18.51.8.230.B300.
You can find the detail information about specifications and dimensions on part number 18.51.8.230.B300.

Tech Support