Diffuse reflection senso

Diffuse reflection senso
  • Volume Discount
[Specifications]
・Product type: Retroreflective photo sensor
・Operating voltage (range): 10 - 30 V DC
・IP rating: IP65

[Features]
・Very long range
・For use in conveying and materials handling
・Ready for operation immediately thanks to fixed setting
・Excellent price/performance ratio
・Low-cost alternative to units with metal housing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

OGT-HPKG/US

Part Number
OGT-HPKG/US
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

84.96 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Connector (sensor) M12 (4-pin) IP rating IP65 Max. operating voltage(V DC) 30
Max. temperature(°C) +60 Min. operating voltage(V DC) 10 Min. temperature(°C) -25
Operating voltage (range) 10 - 30 V DC Outputs (sensors) PNP Product size (length)(mm) 44
Product type Retroreflective photo sensor Type (manufacturer type) OGT100 Functions (light barriers) Light-ON
Max. range (open field)(mm) 400 Product size (Ø)(mm) 18 Range (min.) (open area)(mm) 10
Size (sensors) M18 Transmitter type LED red Wavelength(nm) 645

This page is Diffuse reflection senso, part number OGT-HPKG/US.
You can find the detail information about specifications and dimensions on part number OGT-HPKG/US.

Tech Support