Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PM-K25-P
Part Number
|
---|
PM-K25-P |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cable length (m) | Connector (sensor) | IP rating | Outputs (sensors) | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Type (manufacturer type) | Type (sensors) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
27.85 € | 1 | Available | 3 Days | 1 | Cable. open end | IP64 | PNP | 12.3 | 6 | 23.9 | PM-K25-P | K |
Loading...
Operating Temperature Range(°C) | -25::+55 | Enclosure material | PBT | Functions (light barriers) | Light-ON|Dark-ON |
---|---|---|---|---|---|
Max. operating voltage(V DC) | 24 | Min. operating voltage(V DC) | 5 | Operating voltage (range) | 5 - 24 V DC |
Product type | Reflective light barrier | Transmitter type | LED IR | Wavelength(nm) | 855 |
This page is Fork Light Barrier, part number PM-K25-P.
You can find the detail information about specifications and dimensions on part number PM-K25-P.
Configure
Basic Attributes
Type
Cable length(m)
Connector (sensor)
IP rating
Outputs (sensors)
Product size (height)(mm)
Product size (width)(mm)
Product size (length)(mm)
Type (manufacturer type)
Type (sensors)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PM-F45-P |
PM-F65W-P |
PM-K25-C3 |
PM-K45 |
PM-K45-C3 |
PM-K45-P |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cable length (m) | Connector (sensor) | IP rating | Outputs (sensors) | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Type (manufacturer type) | Type (sensors) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
27.85 € | 1 | Available | 3 Days | 1 | Cable. open end | IP64 | PNP | 21.3 | 13 | 13.7 | PM-F45-P | F | |
25.55 € | 1 | Available | 3 Days | - | Plug (4-pin) | IP40 | PNP | 22.4 | 13 | 13.4 | PM-F65W-P | F | |
34.28 € | 1 | Available | 28 Days | 3 | Cable. open end | IP64 | NPN | 12.3 | 6 | 23.9 | PM-K25-C3 | K | |
26.77 € | 1 | Available | 3 Days | 1 | Cable. open end | IP64 | NPN | 21.3 | 7 | 25.4 | PM-K45 | K | |
36.43 € | 1 | Available | 3 Days | 3 | Cable. open end | IP64 | NPN | 21.3 | 7 | 25.4 | PM-K45-C3 | K | |
26.77 € | 1 | Available | 3 Days | 1 | Cable. open end | IP64 | PNP | 21.3 | 7 | 25.4 | PM-K45-P | K |