Ultra-Minute Photoelectric Sensor, EX-Z (EX-Z13A-P)

Ultra-Minute Photoelectric Sensor, EX-Z EX-Z13A-P
  • Volume Discount

Product Details:

Manufacturer part number: EX-Z13A-P

Brand: PANASONIC

Price: 169.43

Delivery time: 3 Days


Technical Data:

Functions (light barriers): Light-ON

Product size (height): 15.9 mm

Product size (depth): 6.5 mm

Product size (width): 5.5 mm

Type (manufacturer type): EX-Z13A-P


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EX-Z13A-P

Part Number
EX-Z13A-P
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Functions (light barriers) Product size (height)
(mm)
Product size (depth)
(mm)
Product size (width)
(mm)
Type (manufacturer type) Type (sensors)

169.43 €

1 Available 3 Days Light-ON15.96.55.5EX-Z13A-PLateral|Transmitter|Receiver

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -10::55 Cable length(m) 2 Connector (sensor) Cable. open end
IP rating IP67 Max. operating voltage(V DC) 24 Max. range (open field)(mm) 500
Min. operating voltage(V DC) 12 Operating voltage (range) 12 - 24 V DC Operating voltage(V DC) 12|24
Outputs (sensors) PNP Product type One-way light barrier Response time(ms) 0.5

This page is Ultra-Minute Photoelectric Sensor, EX-Z, part number EX-Z13A-P.
You can find the detail information about specifications and dimensions on part number EX-Z13A-P.

Variation of this product

Part Number
EX-Z13B-P
EX-Z13FA-P
EX-Z13FB-P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Functions (light barriers) Product size (height)
(mm)
Product size (depth)
(mm)
Product size (width)
(mm)
Type (manufacturer type) Type (sensors)

169.43 €

1 Available 3 Days Dark-ON15.96.55.5EX-Z13B-PLateral|Transmitter|Receiver

169.43 €

1 Available 3 Days Light-ON1438EX-Z13FA-PFront|Transmitter|Receiver

169.43 €

1 Available 3 Days Dark-ON1438EX-Z13FB-PFront|Transmitter|Receiver

Tech Support