Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
CE10.00.EI-CON |
CE10.00.EM-CON |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Material | Type (manufacturer type) | |
---|---|---|---|---|---|---|
24.48 € | 1 | Available | 10 Days | Plastic | CE 10.00. EGG-CON | |
28.93 € | 1 | Available | 13 Days | Metal | CE 10.00.EM-CON |
Loading...
Connection (components) | Screws | Contact material | Stainless steel | Contact type | 1 breaker|1 maker |
---|---|---|---|---|---|
Functions (switches) | momentary | IP rating | IP65 | Max. temperature(°C) | 70 |
Min. temperature(°C) | -25 | Operation type | Lever | Product size (width)(mm) | 30 |
Product type | Limit switch | RoHS-compliant | Yes | Switching voltage(V) | 500 |