Retroreflective light barrier (950801160)

Retroreflective light barrier 950801160
  • Volume Discount

Product Details:

Manufacturer part number: 950801160

Brand: DATALOGIC

Price: 100.21

Delivery time: 3 Days


Technical Data:

Cable length: - m

Connector (sensor): M8 (4-pin)

Contact type: -

Enclosure material: Acrylonitrile butadiene styrene

Functions (light barriers): Light-ON|Dark-ON


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

950801160

Part Number
950801160
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(m)
Connector (sensor) Contact type Enclosure material Functions (light barriers) Laser class Light emission Max. operating voltage
(V AC)
Max. operating voltage
(V DC)
Max. range (open field)
(m)
Max. temperature
(°C)
Min. operating voltage
(V AC)
Min. operating voltage
(V DC)
Min. temperature
(°C)
Operating voltage (range) Outputs (sensors) Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Response time
(ms)
Response time
(µs)
Switching frequency
(Hz)
Switching frequency
(kHz)
Transmitter type Type (manufacturer type) Type (sensors) Wavelength
(nm)

100.21 €

1 Available 3 Days -M8 (4-pin)-Acrylonitrile butadiene styreneLight-ON|Dark-ON---305+55-10-1010 - 30 V DCPNP251442-500-1LED redS8-PR-5-B01-PP-660

Loading...

  1. 1

Basic information

IP rating IP67 Product type Retroreflective light barrier Sensor features LED indicator

This page is Retroreflective light barrier, part number 950801160.
You can find the detail information about specifications and dimensions on part number 950801160.

Variation of this product

Part Number
950801000
950801280
950811010
950811030
950811150
950811170
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cable length
(m)
Connector (sensor) Contact type Enclosure material Functions (light barriers) Laser class Light emission Max. operating voltage
(V AC)
Max. operating voltage
(V DC)
Max. range (open field)
(m)
Max. temperature
(°C)
Min. operating voltage
(V AC)
Min. operating voltage
(V DC)
Min. temperature
(°C)
Operating voltage (range) Outputs (sensors) Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Response time
(ms)
Response time
(µs)
Switching frequency
(Hz)
Switching frequency
(kHz)
Transmitter type Type (manufacturer type) Type (sensors) Wavelength
(nm)

207.68 €

1 Available 3 Days -M8 (4-pin)-Acrylonitrile butadiene styreneLight-ON|Dark-ON2--3010+55-10-1010 - 30 V DCPNP251442-50-10SC laser redS8-PH-5-B51-PP-665

147.05 €

1 3 Days -M8 (4-pin)-Acrylonitrile butadiene styreneLight-ON|Dark-ON|Teach-in|Trimmer---302+55-10-1010 - 30 V DCPNP251442-250-2LED redS8-PR-5-T53-PP-660

38.57 €

1 Available 6 Days 2Cable. open end------308+55-10-2010 - 30 V DCPNP1220321-500-LED IRS100-PR-2-A00-PK-860

49.85 €

1 Available 3 Days 2Cable. open end--Polarisation filter---303+55-10-2010 - 30 V DCPNP1220321-500-LED redS100-PR-2-B00-PK-632

43.35 €

1 Available 3 Days -M8 (4-pin)------308+55-10-2010 - 30 V DCPNP1220321-500-LED IRS100-PR-5-A00-PK-860

46.60 €

1 Available 3 Days -M8 (4-pin)--Polarisation filter---303+55-10-2010 - 30 V DCPNP1220321-500-LED redS100-PR-5-B00-PK-632

Tech Support