Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
956201831
Part Number
|
---|
956201831 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cable length (m) | Connector (sensor) | Contact type | Enclosure material | Functions (light barriers) | IP rating | Laser class | Light emission | Max. operating voltage (V DC) | Max. range (open field) (cm) | Max. range (open field) (mm) | Max. temperature (°C) | Min. operating voltage (V DC) | Min. temperature (°C) | Operating voltage (range) | Outputs (sensors) | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Response time (ms) | Response time (µs) | Switching frequency (Hz) | Switching frequency (kHz) | Transmitter type | Type (manufacturer type) | Wavelength (nm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
153.03 € | 1 | Available | 3 Days | - | M12 (4-pin) | - | - | Background suppression|Trimmer | IP67 | - | - | 30 | - | 300 | +55 | 10 | -10 | 10 - 30 V DC | PNP | 18 | 50 | 50 | - | 140 | - | 1 | LED IR | S62-PA-5-M01-PP | 880 |
Loading...
Product type | Retroreflective photo sensor | Sensor features | LED indicator |
---|
This page is Retroreflective photo sensor, part number 956201831.
You can find the detail information about specifications and dimensions on part number 956201831.
Configure
Basic Attributes
Cable length(m)
Contact type
Enclosure material
Laser class
Light emission
Max. range (open field)(cm)
Response time(ms)
Switching frequency(Hz)
Connector (sensor)
Functions (light barriers)
IP rating
Max. operating voltage(V DC)
Max. range (open field)(mm)
Max. temperature(°C)
Min. operating voltage(V DC)
Min. temperature(°C)
Operating voltage (range)
Outputs (sensors)
Product size (height)(mm)
Product size (width)(mm)
Product size (length)(mm)
Response time(µs)
Switching frequency(kHz)
Transmitter type
Type (manufacturer type)
Wavelength(nm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
950811050 |
950811070 |
950811090 |
956201881 |
956211130 |
956211150 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cable length (m) | Connector (sensor) | Contact type | Enclosure material | Functions (light barriers) | IP rating | Laser class | Light emission | Max. operating voltage (V DC) | Max. range (open field) (cm) | Max. range (open field) (mm) | Max. temperature (°C) | Min. operating voltage (V DC) | Min. temperature (°C) | Operating voltage (range) | Outputs (sensors) | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Response time (ms) | Response time (µs) | Switching frequency (Hz) | Switching frequency (kHz) | Transmitter type | Type (manufacturer type) | Wavelength (nm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
48.77 € | 1 | Available | 3 Days | 2 | Cable. open end | - | - | - | IP67 | - | - | 30 | - | 300 | +55 | 10 | -20 | 10 - 30 V DC | PNP | 12 | 20 | 32 | 1 | - | 500 | - | LED red | S100-PR-2-C00-PK | 632 | |
54.20 € | 1 | Available | 3 Days | 2 | Cable. open end | - | - | - | IP67 | - | - | 30 | - | 300 | +55 | 10 | -20 | 10 - 30 V DC | PNP | 12 | 20 | 32 | 1 | - | 500 | - | LED red | S100-PR-2-C10-PK | 632 | |
60.69 € | 1 | Available | 3 Days | 2 | Cable. open end | - | - | Fixed focus | IP67 | - | - | 30 | - | 70 | +55 | 10 | -20 | 10 - 30 V DC | PNP | 12 | 20 | 32 | 1 | - | 500 | - | LED red | S100-PR-2-D00-PK | 632 | |
191.29 € | 1 | Available | 3 Days | - | M12 (4-pin) | - | - | Background suppression|Trimmer | IP67 | - | - | 30 | - | 600 | +55 | 10 | -10 | 10 - 30 V DC | PNP | 18 | 50 | 50 | - | 500 | - | 1 | LED IR | S62-PA-5-M11-PP | 880 | |
262.35 € | 1 | Available | 3 Days | - | M12 (4-pin) | - | - | Background suppression|Trimmer | IP67 | 2 | - | 30 | - | 150 | +55 | 10 | -10 | 10 - 30 V DC | PNP | 18 | 50 | 50 | - | 140 | - | 3.5 | SC laser red | S62-PL-5-M01-PP | 665 | |
322.48 € | 1 | Available | 3 Days | - | M12 (4-pin) | - | - | Background suppression|Trimmer | IP67 | 2 | - | 30 | - | 600 | +55 | 10 | -10 | 10 - 30 V DC | PNP | 18 | 50 | 50 | - | 200 | - | 2.5 | SC laser red | S62-PL-5-M11-PP | 665 |