One-way light barrier (950801540)

One-way light barrier 950801540
  • Volume Discount

Product Details:

Manufacturer part number: 950801540

Brand: DATALOGIC

Price: 69.37

Delivery time: 3 Days


Technical Data:

Connector (sensor): M8 (4-pin)

Enclosure material: Acrylonitrile butadiene styrene

Functions (light barriers): -

IP rating: IP67

Laser class: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

950801540

Part Number
950801540
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connector (sensor) Enclosure material Functions (light barriers) IP rating Laser class Light emission Max. range (open field)
(m)
Max. temperature
(°C)
Min. temperature
(°C)
Outputs (sensors) Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Response time
(ms)
Response time
(µs)
Switching frequency
(Hz)
Switching frequency
(kHz)
Transmitter type Type (manufacturer type) Type (sensors) Wavelength
(nm)

69.37 €

1 Available 3 Days M8 (4-pin)Acrylonitrile butadiene styrene-IP67--30+55-10-251442----LED redS8-PR-5-G00-XGTransmitter660

Loading...

  1. 1

Basic information

Max. operating voltage(V DC) 30 Min. operating voltage(V DC) 10 Operating voltage (range) 10 - 30 V DC
Product type One-way light barrier Sensor features LED indicator

This page is One-way light barrier, part number 950801540.
You can find the detail information about specifications and dimensions on part number 950801540.

Variation of this product

Part Number
950801560
950811250
952001430
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connector (sensor) Enclosure material Functions (light barriers) IP rating Laser class Light emission Max. range (open field)
(m)
Max. temperature
(°C)
Min. temperature
(°C)
Outputs (sensors) Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Response time
(ms)
Response time
(µs)
Switching frequency
(Hz)
Switching frequency
(kHz)
Transmitter type Type (manufacturer type) Type (sensors) Wavelength
(nm)

202.21 €

1 Available 17 Days M8 (4-pin)Stainless steelLight-ON|Dark-ONIP69K---+55-10PNP251442-500-1-S8-MR-5-F01-PPReceiver-

69.37 €

1 Available 3 Days M8 (4-pin)--IP67--12+55-20PNP1220322-250-LED IRS100-PR-5-FG00-PKTransmitter|Receiver860

136.17 €

1 Available 3 Days M12 (4-pin)Plastic-IP671axial20+50-10-----333250-SC laser redS50-PL-5-G00-XGTransmitter650

Tech Support