Standard polyester braided sleeving【50-100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
170-10600
170-10800
170-11000
170-13000
170-14000
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Braided hose features Bundle diameter (min.)
(mm)
Bundle Ø (max.)
(mm)
Bundle Ø range Manufacturer part # Type (manufacturer type)

213.16 €

100 Pieces Per Package

1 pack Available 3 Days Non-abrasive|halogen-free|highly flexible4114 up to 11 mm170-10600HEGP06-PET-BK

235.01 €

100 Pieces Per Package

1 pack Available 3 Days Non-abrasive|halogen-free|highly flexible5125 up to 12 mm170-10800HEGP08-PET-BK

245.95 €

100 Pieces Per Package

1 pack Available 3 Days Non-abrasive|halogen-free|highly flexible7157 up to 15 mm170-11000HEGP10-PET-BK

366.21 €

50 Pieces Per Package

1 pack Available 3 Days highly flexible|Non-abrasive|halogen-free204020 up to 40 mm170-13000HEGP30-PET-BK

458.03 €

50 Pieces Per Package

1 pack Available 16 Days highly flexible|Non-abrasive|halogen-free305030 up to 50 mm170-14000HEGP40-PET-BK

Loading...

  1. 1

Basic information

Colour Black Material Polyester Product type Braided hose
RoHS-compliant Ja

Tech Support