Manufacturer part number: 933A238
Brand: BOELLHOFF
Price: 0.24 €
Delivery time: Same day
Screw Nominal (M): 3
Length L (mm): 8
Material: Stainless Steel
Surface Treatment: Not Provided
Strength Class (Steel): -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
933A238
Part Number
|
---|
933A238 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Screw Nominal (M) | Length L (mm) | Material | Surface Treatment | Strength Class (Steel) | Strength Class (Stainless Steel) | Sales Unit | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
0.24 € 0.17 € | 1 | Available |
Same day
Stock | 3 | 8 | Stainless Steel | Not Provided | - | A2 | Low Quantity (Available beginning with 1 pc.) |
Loading...
Detailed Shape | Standard | Thread Type | Metric Coarse | Technical Standard | DIN |
---|
This page is Hexagon screws according to DIN 933, part number 933A238.
You can find the detail information about specifications and dimensions on part number 933A238.
Configure
Stock
Basic Attributes
Strength Class (Steel)
Screw Nominal (M)
Length L (mm)
Material
Surface Treatment
Strength Class (Stainless Steel)
Sales Unit
Filter by standard shipping days
Optional Attributes
Part Number |
---|
9338.8510 |
9338.8516 |
9338.8616 |
933A2410 |
933A2412 |
933A2414 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Screw Nominal (M) | Length L (mm) | Material | Surface Treatment | Strength Class (Steel) | Strength Class (Stainless Steel) | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|
0.08 € | 1 | Available |
Same day
Stock | 5 | 10 | Steel | Black Oxide Coating | 8.8 | - | Low Quantity (Available beginning with 1 pc.) | ||
0.12 € | 1 | Available |
Same day
Stock | 5 | 16 | Steel | Black Oxide Coating | 8.8 | - | Box, Pkg. | ||
0.12 € | 1 | Available |
Same day
Stock | 6 | 16 | Steel | Black Oxide Coating | 8.8 | - | Box, Pkg. | ||
0.20 € | 1 | Available |
Same day
Stock | 4 | 10 | Stainless Steel | Not Provided | - | A2 | Low Quantity (Available beginning with 1 pc.) | ||
0.16 € | 1 | Available |
Same day
Stock | 4 | 12 | Stainless Steel | Not Provided | - | A2 | Low Quantity (Available beginning with 1 pc.) | ||
0.20 € | 1 | Available |
Same day
Stock | 4 | 14 | Stainless Steel | Not Provided | - | A2 | Low Quantity (Available beginning with 1 pc.) |