Roller Bearings EAW33EE Series (10X22206 EAW33EE)

Roller Bearings  EAW33EE Series 10X22206 EAW33EE

Product Details:

Manufacturer part number: 10X22206 EAW33EE

Brand: SNR

Price: 92.60

Delivery time: 4 Days


Technical Data:

I.D. d: 30 mm

O.D. D: 62 mm

Width B: 25 mm

EAN: 3413521233470

Weight: 341.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10X22206 EAW33EE

Part Number
10X22206 EAW33EE
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

92.60 €

1 4 Days 3062253413521233470341.0

Loading...

  1. 1

Basic information

Inner/Outer Ring Material Steel Precision (JIS) Class 0 Rolling Element Material Steel
Bore Cylindrical bore Cage Sheet steel cage Clearance Normal radial clearance
Seal Contact seals on both sides Temperature range -30 to +120 °C Version Standard version
Outer ring Lubrication groove with lubrication holes on outer ring

This page is Roller Bearings EAW33EE Series, part number 10X22206 EAW33EE.
You can find the detail information about specifications and dimensions on part number 10X22206 EAW33EE.

Variation of this product

Part Number
10X22220 EAW33EE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

349.02 €

1 4 Days 1001805534135212865685656.0

Tech Support