Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
NJ207 ECJ |
NJ2212 ECJ |
NJ224 ECJ |
NJ226 ECJ |
NU2206 ECJ |
NU2215 ECJ |
NU2220 ECJ |
NU2224 ECJ |
NU226 ECJ |
NU228 ECJ |
NU2318 ECJ |
NU318 ECJ |
NU328 ECJ |
NUP224 ECJ |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Number of Raceway Ring Rows | Design | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|
65.37 € | 1 | 17 Days | 35 | 72 | 17 | Single Row | Support bearing (axial displacement). inner ring removable o | 7316577034762 | 308.0 | ||
128.82 € | 1 | 4 Days | 60 | 110 | 28 | Single Row | Support bearing (axial displacement). inner ring removable o | 7316570663525 | 1124.0 | ||
548.23 € | 1 | 4 Days | 120 | 215 | 40 | Single Row | Support bearing (axial displacement). inner ring removable o | 7316577062543 | 5766.0 | ||
634.90 € | 1 | 4 Days | 130 | 230 | 40 | Single Row | Support bearing (axial displacement). inner ring removable o | 7316577652034 | 6583.0 | ||
57.28 € | 1 | 17 Days | 30 | 62 | 20 | Single Row | Floating bearing. inner ring removable on both sides | 7316577113641 | 268.0 | ||
189.69 € | 1 | 17 Days | 75 | 130 | 31 | Single Row | Floating bearing. inner ring removable on both sides | 7316577296566 | 1615.0 | ||
436.87 € | 1 | 4 Days | 100 | 180 | 46 | - | Floating bearing. inner ring removable on both sides | 7316577043221 | 4805.0 | ||
657.03 € | 1 | 4 Days | 120 | 215 | 58 | Single Row | Floating bearing. inner ring removable on both sides | 7316577113832 | 8505.0 | ||
516.05 € | 1 | 4 Days | 130 | 230 | 40 | Single Row | Floating bearing. inner ring removable on both sides | 7316577046086 | 6280.0 | ||
691.22 € | 1 | Quote | 140 | 250 | 42 | Single Row | Floating bearing. inner ring removable on both sides | 7316577062529 | 8135.0 | ||
610.13 € | 1 | 4 Days | 90 | 190 | 64 | Single Row | Floating bearing. inner ring removable on both sides | 7316577042859 | 8100.0005 | ||
328.40 € | 1 | 4 Days | 90 | 190 | 43 | Single Row | Floating bearing. inner ring removable on both sides | 7316577039934 | 5280.0 | ||
1,398.03 € | 1 | 4 Days | 140 | 300 | 62 | Single Row | Floating bearing. inner ring removable on both sides | 7316577042897 | 19570.0 | ||
824.65 € | 1 | Quote | 120 | 215 | 40 | Single Row | Fixed bearing | 7316577042866 | 5950.0 |
Loading...
Precision (JIS) | Grade 6 | Bore | Cylindrical | Cage | Sheet steel cage |
---|---|---|---|---|---|
Clearance | Normal radial clearance | Current insulation | No current insulation | Outer ring | Without groove/lubrication holes |
Seal | None. open bearing | Temperature range | -30 to +150 °C |