Cylindrical roller bearings ECM Series (N324 ECM)

Cylindrical roller bearings  ECM Series N324 ECM

Product Details:

Manufacturer part number: N324 ECM

Brand: SKF

Price: 2,064.80

Delivery time: 4 Days


Technical Data:

I.D. d: 120 mm

O.D. D: 260 mm

Width B: 55 mm

Design: Floating bearing. outer ring removable on both sides

EAN: 7316577044174


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

N324 ECM

Part Number
N324 ECM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Design EAN Weight
(g)

2,064.80 €

1 4 Days 12026055Floating bearing. outer ring removable on both sides731657704417414865.0

Loading...

  1. 1

Basic information

Precision (JIS) Grade 6 Number of Raceway Ring Rows Single Row Bore Cylindrical
Cage Brass cage Clearance Normal radial clearance Current insulation No current insulation
Outer ring Without groove/lubrication holes Seal None. open bearing Temperature range -30 to +150 °C

This page is Cylindrical roller bearings ECM Series, part number N324 ECM.
You can find the detail information about specifications and dimensions on part number N324 ECM.

Variation of this product

Part Number
N326 ECM
NU311 ECM
NU312 ECM
NU328 ECM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Design EAN Weight
(g)

2,430.07 €

1 4 Days 13028058Floating bearing. outer ring removable on both sides731657705445617867.0

210.48 €

1 4 Days 5512029Floating bearing. inner ring removable on both sides73165766242851719.0

232.15 €

1 4 Days 6013031Floating bearing. inner ring removable on both sides73165766241792110.0

1,830.83 €

1 17 Days 14030062Floating bearing. inner ring removable on both sides731657662562622001.0

Tech Support