Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
N314 ECMC3 |
N322 ECMC3 |
NJ311 ECMC3 |
NU215 ECMC3 |
NU310 ECMC3 |
NU311 ECMC3 |
NU330 ECMC3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Design | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|
613.17 € | 1 | 4 Days | 70 | 150 | 35 | Floating bearing. outer ring removable on both sides | 7316577036377 | 3118.0 | ||
1,683.65 € | 1 | 4 Days | 110 | 240 | 50 | Floating bearing. outer ring removable on both sides | 7316577041470 | 11700.0 | ||
236.38 € | 1 | 4 Days | 55 | 120 | 29 | Support bearing (axial displacement). inner ring removable o | 7316577052056 | 1755.0 | ||
280.33 € | 1 | 17 Days | 75 | 130 | 25 | Floating bearing. inner ring removable on both sides | 7316576623530 | 1438.0 | ||
181.92 € | 1 | 4 Days | 50 | 110 | 27 | Floating bearing. inner ring removable on both sides | 7316576623882 | 1312.0 | ||
202.38 € | 1 | 4 Days | 55 | 120 | 29 | Floating bearing. inner ring removable on both sides | 7316576624292 | 1719.0 | ||
2,039.74 € | 1 | 17 Days | 150 | 320 | 65 | Floating bearing. inner ring removable on both sides | 7316577039712 | 26300.0 |
Loading...
Precision (JIS) | Grade 6 | Number of Raceway Ring Rows | Single Row | Bore | Cylindrical |
---|---|---|---|---|---|
Cage | Brass cage | Clearance | Slightly increased radial clearance | Current insulation | No current insulation |
Outer ring | Without groove/lubrication holes | Seal | None. open bearing | Temperature range | -30 to +150 °C |