Cylindrical roller bearings ECPC3 Series (N217 ECPC3)

Cylindrical roller bearings  ECPC3 Series N217 ECPC3

Product Details:

Manufacturer part number: N217 ECPC3

Brand: SKF

Price: 346.25

Delivery time: 4 Days


Technical Data:

I.D. d: 85 mm

O.D. D: 150 mm

Width B: 28 mm

Design: Floating bearing. outer ring removable on both sides

EAN: 7316570550825


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

N217 ECPC3

Part Number
N217 ECPC3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Design EAN Weight
(g)

346.25 €

1 4 Days 8515028Floating bearing. outer ring removable on both sides73165705508251890.0

Loading...

  1. 1

Basic information

Precision (JIS) Grade 6 Number of Raceway Ring Rows Single Row Bore Cylindrical
Cage Polyamide cage Clearance Slightly increased radial clearance Current insulation No current insulation
Outer ring Without groove/lubrication holes Seal None. open bearing Temperature range -30 to +120 °C

This page is Cylindrical roller bearings ECPC3 Series, part number N217 ECPC3.
You can find the detail information about specifications and dimensions on part number N217 ECPC3.

Variation of this product

Part Number
N322 ECPC3
NJ213 ECPC3
NJ2307 ECPC3
NJ2310 ECPC3
NU207 ECPC3
NU2206 ECPC3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Design EAN Weight
(g)

859.15 €

1 4 Days 11024050Floating bearing. outer ring removable on both sides731657014611010200.0

104.92 €

1 17 Days 6512023Support bearing (axial displacement). inner ring removable o73165770395761060.0

83.17 €

1 17 Days 358031Support bearing (axial displacement). inner ring removable o7316577727435735.0

148.50 €

1 17 Days 5011040Support bearing (axial displacement). inner ring removable o73165770317471767.0

45.17 €

1 17 Days 357217Floating bearing. inner ring removable on both sides7316577029522293.0

46.87 €

1 17 Days 306220Floating bearing. inner ring removable on both sides7316577022707257.0

Tech Support