Cylindrical roller bearings K.TN9SP Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NN3020 K.TN9SP
NN3021 K.TN9SP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

660.20 €

1 4 Days 1001503773165721212832210.0

756.93 €

1 4 Days 1051604173165721213442810.0

Loading...

  1. 1

Basic information

Precision (JIS) Grade 0 Number of Raceway Ring Rows Double Row Bore Tapered (1:12)
Cage Polyamide cage Clearance Normal radial clearance Current insulation No current insulation
Design Floating bearing. outer ring removable on both sides Outer ring Without groove/lubrication holes Seal None. open bearing
Temperature range -30 to +120 °C

Tech Support