Cylindrical roller bearings K.TN9SPW33 Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NN3026 K.TN9SPW33

Part Number
NN3026 K.TN9SPW33
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,180.79 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. d(mm) 130 O.D. D(mm) 200 Width B(mm) 52
Precision (JIS) Grade 0 Number of Raceway Ring Rows Double Row Bore Tapered (1:12)
Cage Polyamide cage Clearance Normal radial clearance Current insulation No current insulation
Design Floating bearing. outer ring removable on both sides EAN 7316576620294 Outer ring Lubrication groove with lubrication holes on outer ring
Seal None. open bearing Temperature range -30 to +120 °C Weight(g) 5370.0

This page is Cylindrical roller bearings K.TN9SPW33 Series, part number NN3026 K.TN9SPW33.
You can find the detail information about specifications and dimensions on part number NN3026 K.TN9SPW33.

Tech Support